X Close
6way valve web image

270 Degree Six-Way Valve and Actuator

270 degrees of Rotation
90° Heating
90° Deadband
90° Cooling

The newest patented Johnson Controls 270 degrees 6-way valve and actuator will change the way you view chilled beam and fan coil installations. Its unique design minimizes the number of valves and actuators an installation requires. Plus, it delivers continuous flow control over 270 degrees for more precise accuracy. The results? More efficient energy usage and improved occupant comfort.

Features and Benefits
Resources

With three times the operating range of other comparable solutions available in the market, you can take advantage of these exclusive benefits:

  • Superior flow control in terminal equipment for improved energy efficiency
  • Unmatched flow rate over a wider operating range
  • Greater application flexibility thanks to interchangeable disks
  • Actuator with two analog inputs means more precise control
  • Simplified installation and lower lifecycle costs
  • Replaces up to 4 valves and 4 actuators
  • Allows you to use the same valve and actuator for heating and cooling
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Sign up for Johnson Controls Newsletters and Product Updates

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x