X Close
HVAC Micro Drives Series II

Micro Drives (Series II)

Enjoy Smooth Performance with Easy to Use Series II Micro Drives
Our VSD Series II Micro Drives represent the next generation of solutions to solve your unique HVAC control needs. With a compact design, impressive torque response and easy setup, our Series II Micro Drives offer increased efficiency and long-lasting product life. Our Micro Drives are microprocessor-based drives that provide quiet operation, high motor efficiency, and smooth, low-speed performance in any HVAC application. Choose from single- and three-phase input devices ranging from 1/4 - 7.5 hp at 115V - 575V.
Features and Benefits
Resources
  • Temp controlled fan
  • 50˚C (122˚F) ambient rating
  • Conformal coated printed circuit boards
  • High overload rating
  • Digital display interface with diagnostics
  • On-board macros
  • PC Software
  • Local/Remote button
  • Extend the life of the unit
  • Improved reliability
  • Corrosion resistant circuit boards
  • Fully programmable protections
  • Displays both fault and alarm status
  • Macros set default values based on the application
  • Real time monitor VSD motor data/compare parameter sets
  • Toggle operation between the keypad, I/O terminals, and fieldbus
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")