X Close
HVAC Open Drives Series II

Open Drives (Series II)

At Johnson Controls, we’ve engineered our VSD Series II Open Drives to deliver outstanding HVAC control solutions at an exceptional value. Our patented Active Energy Control software extends beyond the drive to maximize motor efficiency at any speed. These are more than just drives – our Series II Open Drives feature an ultra-efficient DC capacitor and a power structure that allows the drives to consume less energy, lowering greenhouse gases and saving you money. Both NEMA Type 1 and NEMA Type 12 are available.
Features and Benefits
Resources
  • Active Energy control algorithm
  • Graphic display and keypad
  • On board communications (RS485:ModBus, BacNet, N2 Ethernet: BacNet IP, ModBus TCP)
  • On board I/O (6DI, 3RO, 2AI, 1AO)
  • Conformal coated circuit boards
  • Real-time clock with battery backup
  • 5% DC link choke
  • Thin metal film bus capacitors
  • Industry leading energy efficient solution
  • Easy menu navigation / Multi-monitoring capability
  • Support multiple protocols for communication with Building Automation System
  • Designed feature set for HVAC applications
  • Corrosion resistant circuit boards
  • Interval scheduling based on time and day
  • Meets EMC Class C2 requirements
  • Extended shelf life
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")