X Close
CYK Centrifugal Chiller

CYK Compound Centrifugal Chiller

With a Capacity Range from 300-2,500 TR (1,050-8,800 kW)
Download Specs

We offer the best high-head performance solution at Johnson Controls with our YORK® CYK Compound Centrifugal Chiller. Designed specifically for high-head conditions and to handle applications with unique differential pressure, standard chillers just can’t compete with our CYK chiller.

The highly adaptable CYK Compound Centrifugal Chiller operates beyond the range of typical centrifugal chillers and incorporates a design using two centrifugal compressors that are arranged in a series to handle air-cooled, brine-chilling, and heat pump applications.

Features and Benefits
Resources
  • Superior High-Head Performance – Compound chiller (2 compressors in series) offers superior performance on air-cooled, brine-chilling, ice thermal, and heat-pump applications.
  • Greater Adaptability – To best match application requirements, each compressor can be optimized for the operating conditions.
  • Superior Off-Design Performance – Capacity control on each compressor enables better performance at off-design conditions than is typical for multistage compressors.
  • Lower Inrush Currents and Sound Levels – Multiple compressors mean lower inrush currents during start-up, and lower sound levels during operation.
  • Quantum LX Control Center – Offers increased flexibility, superior serviceability, and remote access.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Sign up for Johnson Controls Newsletters and Product Updates
You may also be interested in

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")