X Close
YCIV_YCAV Air Cooled Variable Speed Screw Chiller

YCIV / YCAV Air-Cooled Variable Speed Drive Screw Chiller

Featuring Quiet Operation at 150-515 TR (530-1,805 kW)

At YORK® by Johnson Controls, we use the best in modern screw compressor design to bring you the YCIV/ YCAV Air-Cooled Variable Speed Drive Screw Chiller. This air-cooled screw chiller gives you all the benefits of traditional air-cooled chillers without the compromise – enjoy high energy efficiency plus a quiet operation that will keep neighbors happy.

Our YCIV/YCAV air-cooled screw chiller provides superior control and industry leading efficiency, delivering lower equipment and installation costs and driving down the total cost of ownership.

Features and Benefits
Resources
  • Energy Savings – Variable speed drive produces 15-25% annual energy savings, IPLV as high as 15.2 EER, and up to 0.25 kW/TR reduction in energy use when replacing existing chillers.
  • Quiet Operation – Significant sound reduction at off–design conditions makes YCIV and YVAC Chillers quieter than competitive chillers.
  • Lower First Costs – Low mechanical-installation, electrical-installation, and equipment costs.
  • Lower Operating Costs – Low energy, maintenance, and repair costs.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")