X Close
YCAL Air Cooled Chiller

YCAL Air-Cooled Scroll Chiller

Air-Cooled Chillers Ranging from 15-65 TR (50-225 kW)
Download Specs

At YORK® by Johnson Controls, we help you minimize the total cost of ownership for your air conditioning application with our YCAL Air-Cooled Scroll Chiller. This air-cooled chiller uses scroll compressor technology and is a reliable, completely self-contained unit that is designed for easy, low-cost outdoor installation.

Our YCAL Air-Cooled Chillers feature a single-point power connection for reduced wiring costs, industry leading environmentally friendly design, high energy efficiency, and a light, small unit to maximize your usable space.

Features and Benefits
Resources
  • Environmental Responsibility Is Standard – YORK® chillers, with zero-ODP HFC-410A refrigerant and up to 50% less refrigerant charge, make you the leader in environmental design.
  • Reduced Total Cost of Ownership – Excellent energy efficiency, high reliability, and easy maintenance minimize your cost of ownership.
  • More Building…Less Chiller – YCAL chillers are lighter and smaller than competitive units, which minimizes your installed cost and maximizes your usable space.
  • Many Applications, One Chiller – YCAL chillers offer a variety of energy, sound, and mechanical configurations to suit your many application needs.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")