X Close

YK-EP Centrifugal Chiller with Economizer

Low Sound at 2,500-3,500 TR (8,800-12,300 kW)
Download Specs

Our patented technology at YORK® by Johnson Controls delivers the quietest centrifugal chiller products on the market, like our YK-EP economizer chiller. The YK-EP chiller economizer is a water-cooled centrifugal chiller that extends the range of single-stage centrifugal chillers by providing additional capacity and greater efficiency through an economized cycle.

The only product available that uses a second single-stage compressor to perform half lift in parallel, the YK-EP economizer chiller allows for greater control flexibility, maximum efficiency and extended cooling capacity.

Features and Benefits
Resources
  • Reduce your energy consumption - Addition of economizer compressor results in higher efficiency at design and off-design conditions.
  • Control the total cost of ownership - reduce capital cost, installation costs and maintenance costs
  • Simple control, maximum reliability - The OptiView™ Control Center ensures optimum performance and easy operation.
  • Improve the sustainability of your plant and the planet - HFC-134a refrigerant has zero ozone-depleting potential and no phase-out date; conserve fresh water by using seawater or river water for condensing
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
You may also be interested in

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")