X Close
YVAA Air Cooled Screw

YVAA Air-Cooled Variable Speed Drive Screw Chiller

Smart, Sustainable & Silent at 150-500 TR (525-1,750 kW)
Download Specs

Harness the power to lower your annual energy costs by as much as half with our YVAA Air-Cooled Variable Speed Drive Screw Chiller from YORK. This variable speed chiller provides superior performance while lowering energy consumption and dramatically reducing noise levels.

Our YVAA variable speed chillers are much more than the sum of their parts, giving you elevated efficiency through advanced heat exchangers and smart controls. Take a step forward and leave a smaller footprint with a chiller as unique as your cooling needs.

Features and Benefits
Resources
  • Lower annual energy costs as much as 50% – Reduce energy consumption intelligently with standard variable-speed drive for the lowest kW/ton at design and off-design conditions.
  • Improve sustainability from every angle – Lowering energy consumption means lower indirect GHG emissions from the power plant, and reducing refrigerant as much as 15% cuts direct emissions.
  • Lower the volume with 16 dBA noise reduction – Variable-speed design dramatically reduces sound levels at off-design conditions; a variety of sound-attenuation options are available for design conditions.
  • Feel confident with a proven performer – Over 2.5 million tons of YORK® air-cooled variable-speed screw chillers installed worldwide, backed by the world’s largest service organization.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
You may also be interested in

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")