X Close
AirCooled Condenser VDC

VDC Air-Cooled Condenser

Rated at 175-2,280 MBH
Download Specs
At York® by Johnson Controls, we designed our VDC Air-Cooled Condenser to work with any kind of air conditioning or refrigeration application. This versatile air-cooled condenser can be used with any type of compressor for halocarbon refrigerants. Available in 66 standard model sizes, these air-cooled condensers are built for outdoor installation. Featuring high efficiency, high-strength blade fans used for quiet operation and energy efficient performance, our VDC Air-Cooled Condenser operates dry and requires a minimum of maintenance, helping you with cost savings
Features and Benefits
Resources
  • Quiet Operation – Low-speed, high-efficiency fans for quiet operation.
  • Energy Efficient – Optimum number of rows at low face velocity means low hp required to give maximum BTU per hp.
  • Flexible – 66 models with a wide variety of optional features.
  • Multiple Circuits – Available at no extra cost.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")