X Close
Fluid Cooler VDCF

VDCF Air-Cooled Fluid Cooler

Efficient, Quiet Operation at 65-2,890 MBH
Download Specs
Our York® VDCF Air-Cooled Fluid Coolers are designed for commercial and industrial fluid cooling, and they are flexible enough to be used with water or glycol. This adaptable fluid cooler is available in 22 standard model sizes, and it is built for outdoor installation. Rated for the concentration of glycol that will be used, our VDCF fluid coolers feature air-sides that operate dry, meaning they require minimum maintenance and do not require any pump and water piping installation, except for fluid-sides.

Features and Benefits
Resources
  • Quiet Operation – Low-speed, high-efficiency fans for quiet operation.
  • Energy Efficient – Optimum number of rows at low face velocity means low horsepower required to give maximum BTU per hp.
  • Flexible – 22 models with a wide variety of optional features.
  • Multiple Circuits – Available at no extra cost.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")