X Close
Condensing Unit YCUL

YCUL Air-Cooled Scroll Condensing Unit

With a Capacity Range from 15-80 TR (50-280 kW)
Download Specs
Our York® YCUL Air-Cooled Scroll Condensing Unit is the perfect match for central air handling applications with direct expansion cooling coils. This air-cooled condensing unit is designed specifically for outdoor installation (either roof or ground-level) to achieve highly efficient, environmentally friendly, reliable performance.  Mounted on a solid, formed base made out of heavy-gauge, galvanized steel, each air-cooled condensing unit includes hermetic scroll compressors, an air-cooled condenser, and a weather resistant microprocessor control center.
Features and Benefits
Resources
  • High Efficiency – The industry's highest design and off-design efficiencies in this capacity range.
  • Environmentally Responsible – Uses R-410A, an environmentally responsible refrigerant.
  • Superior Reliability – Scroll-compressor design has fewer moving parts, improving reliability.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")