X Close
Condensing Unit YLUA

YLUA Air-Cooled Scroll Condensing Unit

With a High Capacity Range of 80-160 TR (280-560 kW)
At York® by Johnson Controls, we’ve built our YLUA Air-Cooled Scroll Condensing Unit to be the ideal match for air conditioning applications that use direct expansion central air handling. Similar to our other air-cooled condensing unit but with a higher capacity range, the YLUA is designed for outdoor installation, whether on the roof or ground level.  Featuring hermetic scroll compressors with fewer moving parts and a weather resistant control center, this air-cooled condensing unit has the highest efficiency for its capacity range.
Features and Benefits
Resources
  • High Efficiency – The industry's highest design and off-design efficiencies in this capacity range.
  • Environmentally Responsible – Uses R-410A, an environmentally responsible refrigerant.
  • Superior Reliability – Scroll-compressor design has fewer moving parts, improving reliability.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")