X Close
Self Contained Units

Self-Contained Units

Air-Cooled & Water-Cooled Air Conditioners with Capacities Ranging from 2 to 105 TR

At Johnson Controls, our Self-Contained AC Units feature high mechanical and architectural flexibility with both horizontal and vertical configurations. From Air-Cooled Units that eliminate the need for a cooling tower to Water-Cooled Air Conditioners that help save energy by conditioning air with a waterside economizer, our Self-Contained Units offer individualized control that is ideal for individual tenant metering. Our higher capacity Water-Cooled Units provide high efficiency performance – helping you lower your energy costs all while enjoying the quiet operation of low-noise fans.

Features and Benefits
Resources
  • Mechanical Flexibility - Available in both horizontal and vertical configurations; drive components can be upsized for applications with higher external static-pressure requirements
  • Architectural Flexibility - Eliminates the need for a cooling tower or building penetrations needed for air-cooled units
  • Individualized Control - Ideal for applications requiring individual tenant control and/or metering
  • Save Energy - Air-condition without compressors when outside air is cool by using an airside economizer or when tower water is cool by using a waterside economizer
  • Easy Installation, Reduced Floorspace  - Compact dimensions and knock-down capability allow doorway, hallway, and elevator access
  • Excellent Indoor Air Quality
  • Quiet Operation
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")