X Close
Water to Water and Water to Air Heat Pumps

Water Source Heat Pumps

Water to Air Heat Pumps & Water to Water Heat Pumps

Johnson Controls offers a full line of Water Source Heat Pumps (WSHP) spanning from .5 to 50 tons in horizontal, vertical, and vertical stacked configurations.  Widely accepted as providing some of the highest efficiencies available when compared to other HVAC systems, they provide a solution engineered for today's environmental and energy conservation standards.  Our water source heat pumps are suitable for a wide range of applications including boiler/cooling tower and geothermal applications.

Features and Benefits
Resources

High performance

  • All products suitable for geothermal / low-temp operation
  • High-efficiency options such as ECM motors and 2-stage compressors
  • AHRI Certified
  • Sound-attenuating package options 

Excellent controls flexibility

  • Stand-alone or network controls
  • Johnson Controls controller, sensors, valve actuators, and end devices 

Indoor Air Quality features

  • Foil-faced insulation
  • Composite and/or stainless steel drain pans
  • Coated air coils
  • High-efficiency filtration options (MERV 8 through MERV 13)
  • Hot gas reheat

Renowned product quality

  • 100% factory test / check for every unit
  • Excellent fit and finish
Water-Source Heat Pump Line Card     

  

Water to Air   

Horizontal and Vertical 
½ -6 Tons, up to 17 EER 
RB Series Engineering Guide       
RB Series Installation & Operation Manual   
 

¾ -6 Tons, up to 18.5 EER
RG Series Engineering Guide
RG Series Installation & Operation Manual   
RG Series BIM files      

¾ -6 Tons, up to 30 EER   
RK Series Engineering Guide    RK Series Installation & Operation Manual    RK Series BIM files

7-25 Tons, up to 21 EER    
RL Series Engineering Guide      
RL Series Installation & Operation Manual 
RL Series BIM files  

Console - Standard  
¾  - 1.5 Tons, up to 16 EER    
RC Series Engineering Guide  
RC Series Installation & Operation Manual
RC Series BIM files

Console - Low-Sill   
¾  - 1.5 tons, up to 14.3 EER  
RCL Series Engineering Guide
RCL Series Installation & Operation Manual

Vertical Stacked  
¾ -3 Tons, up to 16.2 EER   
Vertical Stacked VSCS Series Brochure     Vertical Stacked VSCS Series Engineering Guide    Vertical Stacked VSCS Series Installation and Operation Manual

 

¾ -3 Tons, up to 18.5 EER  Vertical Stacked VPCS Series Brochure      
Vertical Stacked VPCS Series Engineering Guide
Vertical Stacked VPCS Series Installation and Operation Manual

Water to Water   

Vertical
2-5 Tons, up to 17.5 EER  
RH Series Engineering Guide 
RH Series Installation & Operation Manual   RH Series BIM files    

Reversible Chiller   

Vertical  
10-50 Tons, up to 22.2 EER  
RW Series Engineering Guide
RW Series Installation & Operation Manual
RW Series BIM files   

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x