X Close
M Series Multi Zone System
Y Series
M Series Multi Zone System Ducted Slim

16 SEER Multi-Zone System M-Series

Ducted and Duct Free Indoor Options
Download Specs
YORK® Duct-Free Mini-Split Inverter Heat Pump provides both cooling and heating comfort. Advanced technology delivers energy savings and comfort while design provides maximum flexibility in placement and product choice. Section of wall mount unit, 4-way ceiling cassette, ducted unit, and floor/ceiling unit in multiple capacities.
Features and Benefits
The Multi-Zone Wall-Mount Unit features a compact design that requires very little wall space, yet it is powerful enough to provide comfort year-round. This whisper-quiet unit can be operated using the standard wireless remote control or an optional wired central or zone controller.
  • Four fan speeds 
  • Infrared remote controller 
  • Turbo mode 
  • Comfortable sleep mode 
  • Wired controller (optional)
4 Way Ceiling Cassette Unit quietly distributes conditioned air throughout rooms or large, open spaces. It can be easily installed in suspended ceilings and is covered with a discreet decorative discharge grille.  This unit can be operated using the standard wireless remote controller or the optional wired zone or wired central controllers.
  • 4-way air discharge 
  • Multi-speed fan 
  • Remote control lockout 
  • Swing louver 
  • Internal condensate drain pump
The Ducted Unit offers flexibility and discretion. Concealed above suspended ceilings or within open closet spaces, these units deliver conditioned air through ducting or through grilles in the ceiling or wall.  This unit can be operated using the standard wired zone controller or the optional wired central controller.
  • Medium static pressure capability
  • Internal condensate drain pump
The Floor/Ceiling Unit is designed to be suspended from a ceiling or mounted low on a wall near the floor. The compact design is perfect for spaces where wall space is limited. Slim and unobtrusive, these units are a great fit beneath windows. This unit can be operated using the standard wireless remote controller, or the optional wired zone or wired central controller.
  • Multi-speed fan
  • Infrared remote control
  • Wired controller
  • Comfortable sleep mode
  • Swing louver
  • Remote control lockout
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")