X Close
P Series 1
P Series 2

18 SEER Single-Zone System P-Series

Duct Free System
Download Specs
YORK® duct-free mini-split single-zone systems are designed to address heating and cooling needs of single zone interior spaces. These one-to-one single-zone systems include an outdoor unit matched with an indoor unit. Together they provide a compact, effective solution for any home or light commercial space at an affordable price.
Features and Benefits
  • High-efficiency inverter technology
  • WiFi Smart app enables control through iOS and Android devices (adapter required).
  • Low ambient cooling to 0°F
  • Auto swing (vertical)
  • Multiple fan speeds
  • Standard wireless remote controller
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")