X Close
Wired Zone Controller DWCPXY

Wired Zone Controller

Model DWCPXY
Download Specs
This controller provides an intuitive user interface through which system settings can be precisely controlled.
Features and Benefits
This unit enables control of multiple functions including:
  • Temperature
  • Current operating mode
  • Timer
  • Louver position
  • Turbo fan to quickly bring room(s) to desired temperature
  • Programmed temperature control
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")