X Close
X Series 1
X Series 2

23 SEER Single-Zone System X-Series

Duct Free System
Download Specs
The high-efficiency Inverter Heat Pump is solidly built for years of dependable, energy-saving service. The Wall-Mount Unit is aesthetically pleasing and minimalistic, blending well with any decor. And the convenient control center allows complete control of temperature, operation, fan speed, airflow direction and more.
Features and Benefits
  • System features a standard wireless remote controller.
  • WiFi Smart app enables control through iOS and Android devices (adapter required).
  • High-efficiency inverter technology.
  • Heavy-gauge steel frame construction.
  • Quiet operation.
  • Corrosion-resistant coating.
  • Provides energy savings by defrosting as needed, thus reducing energy consumption.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")