X Close
Y Series 1
Y Series 2

27 SEER Single-Zone System Y-Series

Duct Free System
Download Specs
The Inverter Heat Pump provides superior performance and energy savings with minimal environmental impact. The sleek design of the Wall-Mount Unit fits any room, and the convenient remote control ensures personal comfort.
Features and Benefits
  • System features a standard wireless remote controller
  • WiFi Smart app enables control through iOS and Android devices (adapter required).
  • Quiet operation 
  • Four-way airflow 
  • Seven fan speeds 
  • Low ambient cooling to -4°F
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")