X Close
Z Series

30 SEER Single-Zone System Z-Series

Duct Free System
Download Specs
This ultra-high-efficiency, smart Inverter Heat Pump lowers energy bills without sacrificing comfort. Wi-Fi technology allows direct control from smartphones or tablets for maximum convenience. High-quality construction guarantees years of trouble-free operation. And the streamlined design of the Wall-Mount Unit enhances any décor.
Features and Benefits
Outdoor Unit Key Features 
  • Ultra-high efficiency (up to 30.5 SEER) 
  • 80% heating capacity at -20° F
Indoor Unit Key Features: 

  • System features a standard wireless remote controller
  • WiFi Smart app enables control through iOS and Android devices (adapter required).
  • Whisper-quiet operation
  • Slim and compact
  • Seven fan speeds
  • Easy-to-read display and indicator lights
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")