X Close
Ducted Medium Static Indoor VRF

YORK® VRF Gen II Medium High Static Indoor Unit

6,000 to 54,000 BTU/HR Capacity ; .5, .7, 1.0, 1.3, 1.5, 2.0, 2.3, 2.5, 3.0, 4.0,4.5 Tons
Download the YORK® VRF Product Catalog
The new Medium Static Indoor Unit offers multiple settings and a high-efficiency fan motor with improved performance.  Access from the bottom panel provides ease of service.
Features and Benefits
Resources
  • High-efficiency AC fan motor with improved performance 
  • Multiple fan speed settings 
  • Up to .6 WG static pressure 
  • Bottom access for easy service and troubleshooting 
  • Built-in condensate pump
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Related Items and Accessories
VRF Simplified Wired Zone Controller
YORK® VRF Simplified Wired Zone Controller
The simplified wired zone controller offers a small size for discreet applications and can control from 1 to 16 indoor units with the same settings, making it perfect for use in hotels, offices, restaurants and other environments.
VRF Wired Zone Controller
YORK® VRF Wired Zone Controller
The wired zone controller offers occupancy-based operation (on select Indoor Units), a “self-diagnosis function” that checks for problems on printed boards in indoor and outdoor units, temperature range limit, set temperature auto reset, an off timer and individual function lockout for mode, temperature and fan speed.
VRF Wireless Zone Controller
YORK® VRF Wireless Zone Controller
The wireless zone controller can control up to 16 indoor units and offers a built-in 23-hour timer.
VRF Computerized Central Controller
YORK® VRF Computerized Central Controller Large Systems
Computerized central controllers can manage up to 2,048 groups of systems with a maximum 2,560 total indoor units from a PC. This option increases management and setting possibilities and allows instructions to be carried out from any point on a local communication network.
VRF Central Station Controller
YORK® VRF Central Station Controller Mini Systems
Computerized central controllers can manage up to 2,048 groups of systems with a maximum 2,560 total indoor units from a PC. This option increases management and setting possibilities and allows instructions to be carried out from any point on a local communication network.

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")