X Close
4 Way Cassette VFR Unit

YORK® VRF 4 Way Cassette Indoor Unit

8,000 - 48,000 Btu/hr Capacity ; .7, 1.0, 1.3 1.5, 2.0, 2.5, 3.0 and 4.0 Tons
Download the YORK® VRF Product Catalog

YORK® ceiling-mounted 4-way cassettes measuring 33 x 33 inches (84 x 84 cm) are offered with standard decorative panels. Compact, thin and lightweight, they are easy to install even in tight spaces.

Features and Benefits
Resources
  • Optional motion and radiant heat sensor for shutoff and activation in response to room occupancy. 
  • Multiple fan speed settings 
  • Air filter (polypropylene) included. Anti-bacterial filter available. 
  • Optional fresh air kit available 
  • Four air volume settings including Ultra Hi for higher ceilings 
  • 4-way airflow standard but can be configured for 2-way or 3-way 
  • Integrated condensate pumps included in all units. 
  • Uniform panel sizing
  • Motorized 2-, 3- or 4- channel air flow louvers with louver kit.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed
VRF Simplified Wired Zone Controller
YORK® VRF Simplified Wired Zone Controller
The simplified wired zone controller offers a small size for discreet applications and can control from 1 to 16 indoor units with the same settings, making it perfect for use in hotels, offices, restaurants and other environments.
VRF Wired Zone Controller
YORK® VRF Wired Zone Controller
The wired zone controller offers occupancy-based operation (on select Indoor Units), a “self-diagnosis function” that checks for problems on printed boards in indoor and outdoor units, temperature range limit, set temperature auto reset, an off timer and individual function lockout for mode, temperature and fan speed.
VRF Wireless Zone Controller
YORK® VRF Wireless Zone Controller
The wireless zone controller can control up to 16 indoor units and offers a built-in 23-hour timer.
VRF Computerized Central Controller
YORK® VRF Computerized Central Controller Large Systems
Computerized central controllers can manage up to 2,048 groups of systems with a maximum 2,560 total indoor units from a PC. This option increases management and setting possibilities and allows instructions to be carried out from any point on a local communication network.
VRF Central Station Controller
YORK® VRF Central Station Controller Mini Systems
Computerized central controllers can manage up to 2,048 groups of systems with a maximum 2,560 total indoor units from a PC. This option increases management and setting possibilities and allows instructions to be carried out from any point on a local communication network.

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")