X Close
VRF BacNet Adapter

VRF BACnet Adapter

MODEL CBN01
Download the YORK® VRF Product Catalog

BACnet integration enables control of VRF systems by a building management system, such as the Metasys® system from Johnson Controls, offering almost unlimited capability to control conditions within a building, across a campus, or over an entire enterprise.

Features and Benefits
Resources
  • Independent heating and cooling setpoints
  • Basic central point on/off control of all units
  • Single input batch shutdown of all units

Depending on capabilities of third party energy management system:

  • Multiple tenant power billing for shared condenser applications
  • Individual zone control with weekly programmable schedule
  • Advanced multi-zone control of large commercial projects
  • Advanced multi-zone control of small to medium sized projects
  • Automatic cooling/heating changeover for heat pump systems
  • Temperature set-point range restrictions
  • Graphical user interface with floor plan layout
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

>Contact us for more information on VRF

Call 844-883-1292 

>Contact us for more information on VRF

Call 844-883-1292 

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")