X Close
Ceiling Suspended Unit

YORK® VRF Ceiling Suspended Indoor Unit

15,000 to 36,000 Btu/hr Capacity ; 1.3, 2.0 - 3.0 Tons
Download the YORK® VRF Product Catalog

YORK® ceiling-suspended indoor units have a stylish design and color, making them among the most elegant units on the market. Units are equipped with an automatic swing louver to ensure even air distribution.

Features and Benefits
Resources
  • Optional motion and radiant heat sensor for shutoff and activation in response to room occupancy
  • New fan runner for high efficiency and low noise
  • Flexible installation for high ceilings
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed
VRF Wired Zone Controller
YORK® VRF Wired Zone Controller
The wired zone controller offers occupancy-based operation (on select Indoor Units), a “self-diagnosis function” that checks for problems on printed boards in indoor and outdoor units, temperature range limit, set temperature auto reset, an off timer and individual function lockout for mode, temperature and fan speed.
VRF Wireless Zone Controller
YORK® VRF Wireless Zone Controller
The wireless zone controller can control up to 16 indoor units and offers a built-in 23-hour timer.
VRF Simplified Wired Zone Controller
YORK® VRF Simplified Wired Zone Controller
The simplified wired zone controller offers a small size for discreet applications and can control from 1 to 16 indoor units with the same settings, making it perfect for use in hotels, offices, restaurants and other environments.
VRF Computerized Central Controller
YORK® VRF Computerized Central Controller Large Systems
Computerized central controllers can manage up to 2,048 groups of systems with a maximum 2,560 total indoor units from a PC. This option increases management and setting possibilities and allows instructions to be carried out from any point on a local communication network.
VRF Central Station Controller
YORK® VRF Central Station Controller Mini Systems
Computerized central controllers can manage up to 2,048 groups of systems with a maximum 2,560 total indoor units from a PC. This option increases management and setting possibilities and allows instructions to be carried out from any point on a local communication network.

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")