X Close
Central Station Control Large CCL01

YORK® VRF Computerized Central Controller Large Systems

Central Controller Software Model CCS01, Adapter Model CCA01
Download the YORK® VRF Product Catalog

Computerized central controllers can manage up to 2,048 groups of systems with a maximum 2,560 total indoor units from one PC. This option increases management and setting possibilities and allows instructions to be carried out from any point on a local communication network.

Features and Benefits
Resources
  • Controls up to 64 groups of indoor units (maximum 160 units)
  • Independent cooling and heating setpoints
  • Individual zone control with weekly programmable scheduling
  • Basic central point on/off control of all units
  • Advanced multi-zone control of large commercial projects
  • Automatic cooling/heating changeover for heat pump systems
  • Single batch input shutdown of all connected units
  • Temperature setpoint range restrictions
  • Multiple tenant power billing for shared condenser applications
  • Graphical user interface with floor plan layout
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")