X Close
Webenabled

YORK® Web-enabled Central Controller

MODEL CCWEB01
Download the YORK® VRF Product Catalog
The Web-enabled Central Controller is a web-based interface to control and monitor VRF systems with up to five (5) local or remote Windows based PCs and/or tablets.
Features and Benefits
Resources
  • 24V AC powered
  • Built-in software for easy access with no need for an optical drive for installation.
  • Advanced multi-zone control of large commercial projects.
  • Scheduling.
  • Block and Group Control for scheduling, mode, set point, prohibit RC functions.
  • Connect up to 8 Large (CCL01) and/or Mini (CCM01) Central Controllers simultaneously in the same H-LINK II segment.
  • Support for the following maximum device limits:
    • 64 Refrigerant Systems
    • 160 IDUs
    • Total combination of 200 Refrigerant Systems and IDUs

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")