X Close
VRF Wired Zone Controller CIW01

YORK® VRF Wired Zone Controller

Model CIW01
Download the YORK® VRF Product Catalog

The wired zone controller offers occupancy-based operation (on select indoor units), a self-diagnosis function that checks for problems on printed circuit boards in indoor and outdoor units, temperature range limit, set temperature auto reset, an off timer and individual function lockout for mode, temperature and fan speed.

Features and Benefits
Resources
  • Standard wall controller
  • Controls temperature, mode, fan speed
  • Seven-day timer with multiple set points
  • Controls up to 16 indoor units
  • Built-in 23-hour timer
  • Room name and service company name programmable
  • Help menus and error code diagnosis
  • Large LCD display permits users to see the operating conditions and settings
  • Timer can be set at half-hour intervals up to 23 hours
  • Monitors the operating conditions in the system, and an alarm is issued if a problem occurs
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")