X Close
VRF Wireless Zone Controller

YORK® VRF Wireless Zone Controller

Model CIRO1
Download the YORK® VRF Product Catalog
The wireless zone controller can control up to 16 indoor units and offers a built-in 23-hour timer.
Features and Benefits
Resources
  • Temperature range limit
  • Setback function
  • Occupancy-based operation (available on select indoor units)
  • Set temperature auto reset
  • Off timer
  • Individual function lockout (mode, temperature, fan speed)
  • Wireless receiver must be added for all indoor units except wall-mount models (built in)
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

>Contact us for more information on VRF

Call 844-883-1292 

>Contact us for more information on VRF

Call 844-883-1292 

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")