X Close

VRF Cloud Gateway

MODEL CMNETS
Download the YORK® VRF Product Catalog

Control and integrate YORK® VRF systems with smart devices and home automation systems.

Features and Benefits
Resources
The new VRF Cloud Gateway by Cool Automation seamlessly integrates YORK VRF systems with smart phones, tablets, or any similar wireless device as well as home automaton control systems. This simplifies monitoring and control as VRF systems can be managed through the same interface as lighting, security and other home systems. It can also be used as a stand-alone device with information accessible over the web. And, it comes with the peace of mind that it has been thoroughly tested by the team at Johnson Controls.

Features: 

  • Monitor and control equipment from a laptop, tablet or smartphone anytime, anywhere

  • Manage and control Indoor Units through simple touchscreen display

  • Install and integrate with ease (true plug-and-play device)

  • Interface through RS232 (ASCII), RS485 (MODBUS RTU) or ethernet (ASCII & MODBUS IP)
 
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x