X Close
Centrifugal Style Condensors

Frick® Centrifugal Style Condensers

Save Energy with Forced Draft Centrifugal Style Condensers
Download Specs

Get the reliability you need and the energy savings you want from our ECC and ECL Centrifugal Style Condensers. These condensers feature superior corrosion protection and are easy to assemble, offering you the flexibility and convenience to house them inside or outside. At Frick® by Johnson Controls, our traditional forced draft evaporative condensers with centrifugal fans are designed specifically to fit into rooms with low ceilings (model ECL), and designed to go where sources of external static pressure exist (model ECC).

Features and Benefits
Resources
  • Forced draft
  • Low profile and sound
  • Energy saving
  • Locate indoors or outdoors
  • Superior corrosion protection
  • HDGAF coil assembly
  • Easy assembly
  • Premium efficient VFD motors
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")