X Close
IDSC-ECOSS Condenser

IDSC / ECOSS Stainless Steel Condenser

Stainless Steel Condensers from Frick® offer a Lifetime of Cost Savings
Download Brochure

At Johnson Controls, we help keep your building operating at peak efficiency with our IDSC / ECOSS Stainless Steel Condenser. We’ve built this stainless steel condenser to withstand the tests of time and offer longer-lasting performance in the harshest environments. Featuring a self-passivating stainless steel coil, frame, covers, and basin design that has been proven in the most remote locations where water quality is often an issue, this stainless steel condenser from Frick® significantly reduces annual operating costs and provides a life span double that of conventional evaporative condensers.


Features and Benefits
Resources
  • Self-passivating 304L stainless steel coil, frame, covers and basin.
  • Easier installation with less weight than galvanized steel.
  • ASHRAE 64 Certified facility; with ASME Certified serpentine coils.
  • Easy access to components for reduced maintenance hours & costs.
  • Exceptional resistance to white rust and corrosive elements.
  • Highly efficient direct-drive fan options lower energy consumption, increase reliability.
  • Effective life span doubles that of conventional evaporative condensers.
  • Watertight, UV and corrosion resistant inlet louvers minimize biological growth.
  • Specially designed basin reduces water usage with higher cycles of concentration.
  • Less chemicals required (zero zinc or lead in discharge of blowdown).
  • Significantly reduced annual operating costs and up to 70% savings in total life-cycle costs.
  • More than 45 unit variants available.    
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")