X Close
Horizontal Oil Pots

Frick® Horizontal Oil Pots

Reliable Small Diameter Pressure Vessels
Product Brochure
At Johnson Controls, we’ve engineered Frick® Horizontal Oil Pots for clean and safe operation in your facility. With an 8-12 inch diameter and up to 36 inch length, our Horizontal Oil Pots from Frick® are smaller pressure vessels that collect oil rich refrigerant which can accumulate in your refrigeration system.  ASME certified and designed specifically for use with ammonia, our Horizontal Oil Pots feature high-quality, corrosion-resistant epoxy paint for longer lasting equipment life and better cost savings.
Features and Benefits
Resources
  • ASME, BPV code certified
  • 300 psi maximum working pressure
  • -55°F minimum working temperature
  • Integral steel saddle supports
  • High quality corrosion inhibiting paint
  • Optional (ship loose) immersion heater with thermostat for low temperature applications
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")