X Close
IDCF Induced Draft Evaporative Condenser

IDCF/IDC3 Induced Draft Style Condensers

Industrial Condensers that are Efficient, Durable & Easy to Maintain
Download Flyer
The IDC3 induced draft, axial fan, evaporative condenser is designed to reduce installation time by incorporating new alignment features and a robust construction. The IDC3 has a capacity range of 41 - 2,734 ammonia tons in a single unit, and is an ideal choice for new or replacement projects.

The IDCF incorporates the same robust construction and features found in the IDC3, but adds a patented coil/fill technology to maximize heat rejection. The use of the secondary heat transfer media reduces refrigerant charge, energy consumption and coil scale buildup. The IDCF has capacity range of 45 - 2,810 ammonia tons in a single unit.
Features and Benefits
Resources
  • Capacity: 41 through 2,810 Ammonia Tons in a Single Unit
  • Operating Weights: 3,800 through 165,700 LBS
  • Box Sizes: (4' x 6') through (24' x 36')
  • Standard Casing Corrosion Protection: G-235 Hot Dipped Galvanized steel panels
  • Basin Corrosion Protection: G-235 Galvanized steel
  • Fan Guard Protection: G-235 Hot Dipped Galvanized
  • Coil Test Pressure: 375 psi
  • Maximum Working Pressure: 300 psi
  • Fan Type: Heavy-Duty axial flow with aluminum blades
  • Nozzle Type: Large Orifice 360 Degree Non-Clog
  • Capacity Control: Variable Frequency Drives, Independent Fan Operation
  • Noise Abatement: Sound level at full fan speed, Max 76 (db)
  • Motor Design, Pump and Fan: Totally Enclosed Motors
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")