X Close
Low Charge Central System

Frick® Low Charge Central System

Significantly reduce ammonia charge. Check out our Video Overview in the Resources section below.
Product Brochure

The Frick® Low Charge Central System retains the operational efficiency and reliability of a central refrigeration system with the control precision of the Frick packaged remote distributed condensing (RDC) units.

This configuration results in a total system ammonia charge of approximately 1.5-3 lbm/TR. Frick offers a complete low charge solution with compressors, evaporators, condensers, and controls.

Features and Benefits
Resources
  • Significantly reduces ammonia charge
  • Lowest total cost of ownership of any low charge system
  • Minimal liquid in occupied space
  • Eases regulatory burden
  • Flexibility: Single and/or two stage, economized, side loads
  • Easy expansion capabilities
  • Capacity redundancy
  • Addresses water scarcity issues without water treatment concerns, with adiabatic or air cooled condensing
  • Ease of system start up after power disruption
  • Multiple heat recovery possibilities
  • Compressor wiring and maintenance are in a much smaller engine room
  • Retains familiar industry components
  • Frick Factor customization, installation and service

 

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")