X Close
HD Industrial Refrigeration Control Panel

Frick® Quantum™ HD Industrial Refrigeration Control Panel

Get Connected and Take Control with the Quantum™ HD
Download Specs
Our Quantum™ HD controller is the most advanced industrial refrigeration controller on the market. You can access any control, calibration or value using the HD touch screen control from the powerful Quantum™ HD. Get the peace of mind you want from the leading brand in performance – Frick® by Johnson Controls. Featuring a large, high contrast display that makes it easy to read operating values and settings, the Quantum™ HD Industrial Refrigeration Control Panel lets you easily manage your equipment – from anywhere.
Features and Benefits
Resources
  • Easy to read, High Definition display
  • Ethernet communications provide easy remote access for control and monitoring
  • Single program platform – simply enable and configure options
  • Configurable sensor signal and range; configurable analog and digital I/O
  • On board software and hardware based diagnostics
  • Condenser control with VFD and wet-bulb control logic
  • Compressor sequencing
  • Real time and historical trending 
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")