X Close
Rooftop Freezer Evaporator

Frick® Rooftop Freezer Evaporator Systems

Insulated Penthouse Evaporator Systems – designed for Roof Curbs
Download Specs

At Frick® Industrial Refrigeration, we offer Rooftop Freezer Systems designed to sit on roof curbs open to cold rooms below. Choose from a variety of convenient options that come with this freezer evaporator, like factory-mounted and wired fan motor starters, a removable cooling coil access panel in the enclosure, an insulated roof curb and more. Mounted on a rigid base and enclosed with an insulated panel, our RTF Systems are engineered to be efficient, reliable and convenient.

Features and Benefits
Resources
  • 4" or 5" urethane foamed-in-place wall panels
  • Stucco-embossed painted steel exterior
  • Large service doors with heated seals
  • Cooling coil sized for the application
  • OSHA guards at fan inlet
  • Fan motor service rail
  • Interior maintenance lighting with switch and 120V service outlet
  • Refrigerant and drain lines extend through the insulated enclosure
  • Insulated drain pan
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")