X Close
RXF Frick  Compressor

RXF Frick® Compressor Packages

Frick® Compressors feature Exceptional Reliability & Efficiency
Product Brochure
At Johnson Controls, we manufacture Frick® Compressors to help you get the most out of your industrial chiller system. The Frick® RXF Rotary Screw Compressor features advanced technology and inherent reliability in its simplicity. Fewer moving parts and simple rotary motion means less maintenance, lower noise and vibration levels, and of course, lower total repair costs, saving you money time and time again.  With dependability proven in thousands of installations, RXF Frick® Compressor Packages operate with the most energy efficiency possible.
Features and Benefits
Resources
  • Package comes with Frick® XJF Rotary Screw Compressor
  • 5+7 rotor design for the strongest, most efficient operation
  • Continuous capacity control precisely matches load requirements
  • Variable volume ratio control reduces power consumption
  • Quantum™ HD Controller for worry free operation
  • Flange-Mounted Motors eliminate the need for coupling alignment
  • Cold-Start™ Valve ensures a quick start at any condition
  • SuperFilter II keeps your oil clean
  • Antifriction Bearings provide the highest reliability available
  • All components are mounted and wired in an industrial quality package
  • Optional Vyper™ Variable Speed Drive for exceptional efficiency
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")