X Close
Frick Bare Screw Compressors

Frick® Bare Screw Compressors

Gas compressors for critical processing applications

At Johnson Controls, we engineer reliable gas compressors for custom packagers and system integrators to use in their critical processing applications. The Frick® SGC, SGCH & SGCB bare screw compressors are designed to compress a variety of gases for quality solutions in refrigeration, water chilling, wellhead compression, gas gathering, and vapor recovery.

With 38 models ranging from 71 CFM to 5067 CFM, our gas compressors are available for almost every industrial refrigeration need.

Features and Benefits
  • Stepless Capacity Control
  • Variable Volume Ratio
  • Antifriction Bearings
  • Wide variety of Drive and Motor Arrangements
  • Oil Injection Lubrication and Cooling
  • Internal Oil Passages
  • Made in the USA
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Contact us about Industrial Refrigeration products

> Call (855) 270-5546

Find a location
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")