X Close
Multistage Centrifugal Compressor

YORK® Multistage Centrifugal Compressors

Drivelines with YORK® Centrifugal Compressors
At Johnson Controls, we have designed the YORK® M TurboMaster multistage compressor for heavy industrial use since 1955. Featuring a rugged between-the-bearings design, one to eight stages of compression and modular lube systems, this multistage centrifugal compressor has proven itself in over 3,000 critical applications worldwide, in industries ranging from chemical to petrochemical, and hydrocarbon processing to refining. We have been the leader in building and supplying heavy-duty centrifugal compressors for over 50 years, and our experience shows.

Features and Benefits
Resources
  • Up to 26,000 ACFM (44,174 M3/hr)
  • Up to 15,000 hp (11,185 kW)
  • Over 3,000 in operation in process applications
  • Over 800 on hydrocarbon service
  • Over 300 gas turbine driven
  • Onshore and offshore
  • Built by York® for 50 years with proven long-term reliability
  • Open-cycle gas compression and closed-cycle refrigeration service
  • Hydrocarbons, natural gas, CO2, hydrogen, halocarbons, mixed gases, ammonia and others
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on Refrigeration Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")