X Close
Industrial Refrigeration Skidded System

Skidded Systems

Packaged Refrigeration Systems for Critical Process Needs
Skid systems from YORK® Process Systems are designed for easy maintenance access to minimize issues in the field, and they are factory packaged to save you time and money. Each plant-on-a-skid is simple to install and commission.  
Our skidded systems provide sustainable solutions including low-temperature plants, open cycle compression drivelines and auxiliary equipment.
All assembly, piping and wiring of the components for our skidded systems is done in a controlled environment to maintain quality.
Features and Benefits
Resources
  • Heavy-duty refrigeration or process plants with screw or centrifugal compressors for ammonia, halocarbons, hydrocarbons, CO2 and mixed gases.
  • Refrigeration and process systems for the treatment and storage of natural gas, chlorine liquefaction, and gas condensation.
  • Gas compression systems for fuel gas, overheads, gas gathering, and boil-off.
  • Low-temperature refrigeration plants using cascade or compound pre-assembled units.
  • Painted with epoxy/polyurethane to withstand harsh outdoor conditions.
  • Testing of completed assembly in an ISO 9001 facility.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on Refrigeration Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")