X Close
AHR 2017
Under Any Roof

Keep the people in any building, residence or campus healthy, secure and productive with integrated solutions from Johnson Controls. Explore our newest products for optimizing building performance, and learn how you can get the best value for your time and money…because everything you need under (or on top of) your roof is under ours.

HVACR Equipment and Controls | Building Management Systems | Air Systems | Security & Life Safety | Aftermarket Parts

Missed us at AHR 2017? Contact us to receive more information.

The BlueStream hybrid cooling system that optimizes the use of two cooling technologies in a single operating system. Used in conjunction with a traditional cooling tower, the BlueStream hybrid cooling system can reduce water consumption by up to 80%. The system’s modular design is highly scalable, with the ability to add multiple units in parallel to handle the largest power plants.
Metasys® Building Automation System

The latest Metasys® building automation system release features new, modern graphics for better visualization and faster troubleshooting and enhanced security to ensure protected, encrypted communications.

Verasys™ Controls System
Verasys is the first plug-and-play controls system for the light commercial market. The simple way to keep environments comfortable, productive and safe. Verasys leverages Smart Equipment™ from any manufacturer and lets you configure a vast array controls without any special programming tools. Technology that makes equipment smarter and buildings better.

York PureOil
YORK PureOil™ offers superior lubrication to match the working conditions in your HVAC application. Our precise specifications ensure that all oil is produced to the highest quality standards for premium performance and durability. With YORK PureOil, you can be confident that your lubricants deliver what your YORK equipment needs.
Quantech Air-Cooled Chiller – QTC3
The QTC3 55-200 Ton units ship in 2-5 days. Meet/Exceed ASHRAE standards. Options: VSD fans further enhance part load efficiency and sound, integral pump packages. Feature: brazed plate heat exchanger, microchannel condenser, BAS communications, including BACnet®, Modbus and N2.  Quantech line includes: QTC2 15-50 tons, QTC4 150-350 tons and more.
Johnson Controls Learning & Development
At the Johnson Controls Product and Channel Learning booth, participants will be able to engage in a short class conducted by a Johnson Controls Institute Instructor on the revolutionary Metasys® user interface. Participants will be introduced to the paperless and wireless learning technology used by the Johnson Controls Institute in all classes. Walk away from this session with practical experience of a new era in Instructor Led Training as well as a knowledge of the Metasys user interface.

Titus Chilled Beams
Titus chilled beams and chilled beam systems provide maximum occupant comfort while reducing energy needs for heating and cooling a building. Chilled beams reduce HVAC energy costs by using chilled water to transfer heat and greatly reduce air that is moved throughout the building. This flexible solution can meet any design or installation.
OmniCore 200 Series Packaged Cooling and Heating Units
 When building owners replace a rooftop unit, they are typically forced to install a newer model from the same manufacturer to fit an existing curb, or another manufacturer with increased time and expense for a curb adapter to fit an existing base. TempMaster® OmniCore™ 200 Series matches existing curbs, part of its cost-effective performance.
Facility Explorer® Building Automation System
The latest FX Supervisory Family Software release and the new FX80 Supervisory Controller – our most powerful controller yet –combine to provide a productivity-enhanced, factory-commissioned, licensed supervisory line.

YORK® Touch-Screen Thermostat
Trust the leader in HVAC controls to give your customers complete control – anywhere they go. The YORK® touch-screen thermostat with proprietary* hexagon interface seamlessly connects with both conventional and communicating home comfort systems to provide local or smartphone-based remote control at the touch of a finger.
Automatic Balancing Damper (ABD)
Advanced, pressure independent Automatic Balancing Dampers from Ruskin® mitigate the costly and dangerous stack effect caused by pressure variances in high-rise buildings. Featuring industry first antimicrobial agents, simplified installation and automatically regulated airflow for supply or exhaust ventilation systems, Automatic Balancing Dampers self-adjust using physics – not electricity – to save energy and help improve occupant comfort.
GRINNELL Mechanical Suite for Revit®
Introducing the new GRINNELL Mechanical Suite for Revit®, a powerful, time-saving add-on for AutoDesk® Revit® GRINNELL Mechanical Services raises the bar on service and support by making your design projects faster and easier. No more workarounds. The intuitive toolbar treats pipe like pipe, for accurate drawings. A smarter, faster way to build.

Smart Connected Chillers Featuring New Customer Dashboard
Smart Connected Chillers uses Internet of Things (IoT) technology to make it easier to stay on top of chiller maintenance. With data available anywhere, remote monitoring and diagnostics allow service technicians to proactively tackle potential issues before they become problems.  The new Customer Dashboard allows chiller plant operators to access chiller data from PC and mobile devices.
Trion® Grease Viper
The Grease Viper™ series is designed to treat grease, smoke, and odor emissions from exhaust ducts on commercial cooking applications. The agency listed designs allow for side-wall discharge in compliance with NFPA 96 criteria – minimizing both ductwork and the associated inspection and cleaning costs.    
YORK EcoAdvance
The YORK EcoAdvance technology enables new and existing buildings to improve indoor air quality while reducing energy costs. The Proprietary technology captures molecular contaminants such as carbon dioxide (CO2), Volatile Organic Compounds (VOCs) and Formaldehyde (HCHO) etc., and conditions the air. The intelligent, self-cleaning unit purges contaminants out of the building via exhaust by sensing non-peak occupancy within a building. Smart Sensors continuously monitor system performance and air quality inside the building. Integrated controls manage the inflow of the outside air into the building, which helps reduce HVAC energy costs substantially. Visit with us and our technology partner enVerid while at the show.

YORK Chiller Solutions
The YORK chiller section of the Johnson Controls AHR Expo will specifically showcase two impressive YORK chillers, the YORK YVFA free cooling air-cooled screw chiller and the YORK YMC2 water-cooled magnetic bearing centrifugal chiller. The integrated high-efficiency air-to-liquid free cooling coils of the YVFA reduce or eliminate the need for mechanical cooling when ambient conditions allow. The YMC2 chiller offers exceptional dependability with its advanced oil-free magnetic bearing technology.
Innovative discharge sound attenuation providing up to 10DB reduction in discharge sound in only 4 to 6 inches of space.
Koch Filters
Johnson Controls offers a wide variety of Koch air filters covering commercial, industrial, hospital and other applications. The filters are produced in four North American manufacturing locations, backed by an authorized distribution network of more than 300 locations.

VRF Smart Gateway (BACnet)
The new Johnson Controls VRF Smart Gateway provides unprecedented control for network management centers. Offering fast, simple integration into the Metasys® Building Management System (BMS) or any other BACnet BMS.  The small yet powerful gateway brings data for all YORK VRF components into the Metasys BMS for comprehensive control of the entire system. Best of all, data is available in the format you want, on-demand from any connected device.
VRF Systems
Johnson Controls introduces a new generation of technology into the YORK VRF product line and easy and fast integration into building management systems. New innovations enable engineers and mechanical contractors to design and install with greater flexibility at a lower overall system cost so building owners and occupants can enjoy the efficiency and comfort of these advanced HVAC systems.

Introducing the Penn Refrigeration Quick Response Expansion Valve and Precision SuperHeat Controller, a closed loop solution from Johnson Controls. The QREV with PSHC kit is an electronically controlled expansion valve that will maximize evaporator efficiency, allowing end users to capture energy savings by reaching targeted superheat faster and controlling the valve more precisely through varying load conditions. This unique silicon based MEMS Technology eliminates valve wear, extending the valve life - no stepper motor failures associated with this technology to worry about. The PSHC comes loaded with 17 approved refrigerants for easy commissioning, and has an on-board pressure sensor. The wiring harness, which completes the kit, includes a temperature sensor. This package delivers precise superheat, a quick responding valve, and an easy to install and commission solution that you can rely on for optimal performance under the most challenging ambient and load conditions.

Johnson Controls is a great place to work. Are you ready to expand your career with our industry brands and join a winning team ‘ under our roof.’ Please visit our Careers Section to explore our careers .