Made with bast fibers like flax or hemp
This eco-friendly material is used for the headliner of the Johnson Controls re3 interior demonstrator.
Benefits
- Lightweight headliner solution
- Natural materials - such as hemp, flax, kenaf and sisal - replace the fiberglass that is traditionally used in headliner production
- Superior structural performance, 5mm cross section is equal in strength to a traditional 8mm wet PU product
- Higher strength allows for thinner cross sections, resulting in additional headroom
- Standard weight is 560g/m², making it 50% lighter than other natural substrates
- Added natural fiber layer provides superior acoustic properties
Applications
- Headliner
Status
- Ready for sale