Visible natural fiber surface material
Johnson Controls has developed an environmentally friendly substrate material with wood or bast (kenaf, hemp, flax etc.) fiber appearance and lightweight characteristics. With this innovative concept, a unique eco-fashion vehicle interior can be created by using a natural fiber carrier material as structural, visible surface material.
This eco-friendly material based on wood fibers is used for the instrument panel and door panels of the Johnson Controls re3 interior demonstrator.
Benefits
- Reduction of petroleum-based materials
- Scratch, stain, and UV protection has been developed
- Unique, authentic natural esthetics
- In-house natural fiber mat production available
- Use of renewable material to reduce the carbon footprint
Applications
- Door panels
- Inserts
- Components for instrument panels
- Decorative parts/elements
- Seat back panels
Status
- In concept development