FaserTec

Made with coconut fibers

FaserTec

Consisting of coconut fibres bonded in a matrix of natural latex or chloroprene binder and non-woven material, FaserTec is made of almost 100% natural materials. The structural properties of the FaserTec pads offer excellent climate and comfort performance for seat backs and headrests.

Benefits

  • Excellent durability
  • Surface properties and inherent stability that are ideal for trimming
  • Good air flow and moisture absorption characteristics optimize the seating climate
  • Thin profile and comfort zone with a high firmness creating additional packaging space
  • Variably adjustable harder zones, offering partial support and optimal contour stability
  • Excellent CO2 balance
  • Recycling: all three elements: coconut fibers, latex or chloroprene binder and non-woven material are used in mechanical, “closed loop” recycling and FaserTec is recyclable in accordance with End-of-Life Vehicle Directive
  • Ecologically and environmentally friendly properties ensured by purchasing renewable raw materials from plantations

Applications

  • Seat pads

Experience

  • In production since: 2002 (FaserTec), 2006 (Dual FaserTec), 2011 (Comfort Line FaserTec)
  • Currently in production for General Motors, Maybach, Mercedes-Benz and Volkswagen

Image Gallery

(Click an image to enlarge)
FaserTec
FaserTec
FaserTec
FaserTec
FaserTec
FaserTec