WOOD-STOCK®

Made with wood flour

WOOD-STOCK®

WOOD-STOCK®* is an extruded thermoplastic sheet based on polyolefin and wood flour. The mat is heated in an infrared oven and compression moulded in a low-temperature tool. Coupling of the coverstock, additional inserts and cutting of holes as well as perimeter is carried out in a one-step process.

Benefits

  • One-step form and cover process
  • Adhesive-free
  • Low shrinkage
  • Low humidity absorption
  • Fast cycle with integration of brackets, inserts, etc.
  • Possibility to match two colors and surface for bicolor door panel
  • Use of renewable material to reduce the carbon footprint

Applications

  • Carrier for covered door panels
  • Carrier for armrest
  • Carrier for covered inserts

Experience

  • In production since 1982
  • Currently in production for FIAT, Lancia, Alfa Romeo

Image Gallery

(Click an image to enlarge)
WOOD-STOCK
WOOD-STOCK
WOOD-STOCK
* RENOLIT GOR registered trademark