Advanced TPMS

Advanced TPMS for safety and efficiency

Motorists should check tire pressure regularly. Most don't. Advanced TPMS from Johnson Controls does it for them.

Enabled by our proprietary AutoTrain™/Auto-Learn algorithm, Johnson Controls' Tire Pressure Monitoring System utilizes RF signals and information from the anti-lock braking system ABS/ESP to identify the location and train each sensor to the system.

Benefits

  • No manual training required for tire rotation or sensor replacement
  • Automatically trains when the vehicle begins moving
  • Ensures proper correlation between tire pressure and tire position
  • Detects underinflation for one tire or up to all four, simultaneously
  • Reduces repair cost and improves value
  • High accuracy at lower cost