Automotive Seating
Automotive Interiors
Automotive Electronics
Our Approach
Awards
Featured Stories
Open Innovation
Supplier Information
| ► | Headliner Lighting |
| ► | Sound & Vibration Lab |
| ► | Interior Lighting |
| ► | Leather Wrapping |
| ► | ComfortThin Seat |
| ► | HomeLink® V |
| ▼ | Concept Cars |
| • | ie:3 (2011) |
| • | re3 (2009) |
| • | i3 (2007) |
| • | Seating |
| • | Interiors |
| • | Electronics |
| • | Image Gallery |
| • | Mesos (2006) |
| • | Ikanos (2005) |
| • | 3e (2004) |
| • | Ariston (2001) |
| • | Etimos (2001) |
| • | Kion (2000) |
| • | Vios (1999) |
| • | ESV (1998) |
| • | Symbiosis (1997) |
| ► | Natural Materials |
| ► | Advanced TPMS |
Hybrid Instrument Cluster
Consumer driven combination of virtual information & physical instrumentation on the same level of visual perception. Moveable pods with shaped displays for flexible and situative information presentation. The information views change as the displays are shifted upwards or downwardsBenefits:
- Convential cluster dial area could be usedfor projected virtual images
Effective & ergonomic usage of space for high amount of information
Increased ease-of-use
Exclusive & sophisticated appearance, 3-D effects possible
Minimal package for displays
Mobile Device Gateway
This concept-solution for the MDG includes the MDG core module, a 7” high resolution TFT display and the HMI terminal controller as an embedded system. The solution provides wireless connectivity and via display a common user interface for mobile devices.Benefits:
- Flexible wireless Bluetooth connectivity for personal & nomadic devices like multimedia, communication & navigation
Increased ease-of-use, enhanced safety
Consumer driven storage for personal & nomadic devices
Sophisticated high resolution 7” TFT display as common user interface for nomadic devices
Slim Monochrome Touch Panel
Enhanced value and improved usability by advanced HMI electronic integration and design. Reduced components by touch screen technologyBenefits:
- Cost effective touch panel technology
Touch sensor built into the glass
Mechanical switches replaced by touch function
Thin module design due to light guide and LED backlight
Highly sophisticated, user friendly HMI
Appliqué technique enhances perceived quality, 3D effect enhances usability