ie:3

ie:3 Feature Summary

Seating
  • First-Row Passenger Seat Flexibility
  • Second-Row Comfort Seat
  • Fold-flat stadium seating (0°) with extreme recline comfort position (45°) and cushion angle adjustment (15°)
  • HF Welding
  • FaserTec – Natural Fibers

Interiors
  • Lightweight Audio Integration
  • Lightweight Headliner System/Products
  • Decorative Mesh
  • PP Thin Film
  • Compressed Fibers
  • PP Long Glass
  • I-Skin

Electronics
  • Connected Display
  • Multi-Controller
  • Virtual Instrument Cluster
  • Combiner Head-Up Display
  • Wireless Charging
  • Capacitive Switch

Johnson Controls–Saft Next Generation Battery System
  • Low-profile, self-contained EV battery pack
  • Prismatic Li-ion cells
  • Battery capacity 60Ah
  • Total energy 23,700 Wh
  • Enables vehicle range target of 100 miles
Read more about Johnson Controls–Saft and our Power Solutions batteries.