PHEV

  • 96 cell lithium-ion battery system
  • Capacity 22 amp-hour
  • Discharge power > 50 kW
  • Voltage operating range from 240V to 400V
  • Temperature operating range from -30°C to 50°C
  • Cell and system-level electronics for monitoring and control
  • Packaged for low center of gravity and maximum impact protection
  • Active battery cooling to maintain optimal operating conditions

Sustainable Materials

Instrument Panel
  • Exposed natural material surfaces create an environmentally friendly appearance
  • Eliminating the cover material on the natural substrates contributes to a 30% mass reduction
Overhead
  • Overhead System achieves a mass reduction of 30%
  • Headliner substrate with natural material content is lightweight and acoustically absorbent
  • Functional Film Console reduces part count and complexity
  • C-Lab Visor is lighter than conventional visors
  • Fabric covered garnish trim is 50% less weight than an injected part
Doors
  • Exposed natural material surfaces create an environmentally friendly appearance
  • Eliminating the cover material on the natural substrates contributes to a 30% mass reduction

EcoSpace – IP Storage

EcoSpace IP structure is lightweight and provides more storage volume
  • This innovative cockpit structure replaces the traditional cross car beam with a hybrid (plastic/metal) construction. By increasing part integration this structure generates weight and cost benefits. Mass is reduced by up to 26%
  • Mass optimization is created focusing the steel structure on the driver side with a lower mass plastic structure on the passenger side
  • Enables more variations of the panel to support a platform strategy of various designs based on the same structure
Availability
  • Anticipated availability: model year 2012

Enhanced HMI

Extended Cluster
  • Extended cluster with simulated capacitive touch panel display
  • Two digital TFT displays:
    • Display 1: 4.3” WVGA. Fuel Economy/Efficiency info, Speed, Hairline tubeless pointer, Battery Charge, Fuel info
    • Display 2: 7” WVGA. Touch Screen: At-a-glance driver-centric information, self explanatory drag´n drop information configuration, 5 main menus & sub-menus: Music, Phone, Message, Navi, Vehicle Info, Touch Panel display for HVAC, radio and other communication menus, touch-and-click operated
  • Mobile Device Gateway
  • Mobile Commerce with Card Reader
  • USB connector
  • Traditional analog information: Speedometer, Fuel/ battery state, Telltales
Seat-Wing
  • Interface with HVAC, music management

Conversational Seating

Front Row Driver Seat
  • Slim Seat Solution Set for the MS Hybrid Structure
  • Laser Tailor Welded MS Back Frame side members and Gemini Adjuster B-Brackets
  • DR2K Recliner (available with EZ-Entry actuator to improve ingress / egress)
  • Gemini Manual Rails with through bolting (Gen 1.7 )
  • Gemini Power Height Adjuster (Gen 1.7)
  • riACT™ Head Restraint (w/ pyrotechnic or electro-mechanical actuator)
  • VT™ Foam with natural oil polyol
  • Compression Molded Shields and Back panel
  • Inboard Functional Seat Wing for easier access to controls
Front Row Passenger Seat (unique items)
  • Conversation seat: slides rearward to create access to second row occupant
  • Johnson Controls Proprietary Manual Adjuster using Roll Form Track Sections like Gemini (Gen 1.7)

Second Row

  • Slim stadium rear seat, 60/40, HL / LL 2.0 (Flangeless Modular back frame) 2nd row
  • VT Foam to accentuate thin package
  • FMVSS 202a compliant rear HR