Slim Stow Seats
In the past, pick-up truck buyers had to choose between comfortable seating and ample storage. With our highly flexible Slim Stow seat, they can have both. The Slim Stow uniquely designed automotive rear seat contains 50 percent more foam, providing the kind of comfort usually reserved for front seat passengers. Yet, compared to conventional rear seats, Slim Stow seats take up less space and weigh approximately 33 percent less. The result is a more spacious, comfortable cab interior and enhanced vehicle fuel efficiency. Folding and stowing the seat creates more cargo space and better rear view visibility. Plus, Slim Stow is extremely easy to operate. Johnson Controls Slim Stow seats enable manufacturers to deliver pick-ups with more comfort, style, storage capacity and ease of use.
- Largest Complete Seat supplier globally (over 350 programs), offering OEMs unmatched scale advantages.
- 25+ years of experience in JIT and JIS delivery.
- 22+ million seat sets delivered per year from over 120 JIT seating plants globally.
- Component expertise and vertical integration to offer robust designs and high quality products.
As demonstrated throughout our demonstrator ie:3, Inspired Efficiency moves beyond current knowledge and expectations to explore intriguing new possibilities.
Johnson Controls enhances vehicles with the world’s natural resources, meeting the growing consumer demand for environmentally friendly vehicles.